For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO VA - Fitting, double nuts
Bill of material
DMO NW 20 L 32 VA
DES
Identifier
DMO NW 20 L 32 VA
SER
Series
Light
PRES
Pressure
PN 160 bar
D1
Pipe diameter d1
22 mm
D2
Pipe diameter d2
35 mm
D3
Diameter d3
17.0 mm
D4
Diameter d4
28.0 mm
G1
Thread G1
M 30 x 2
G2
Thread G2
M 45 x 2
L1
Length L1
48.0 mm
L2
Length L2
54.2 mm
S1
Width across flats S1
36 mm
S2
Width across flats S2
50 mm
OR1
O-ring OR1
20.0 x 2.0 mm
OR2
O-ring OR2
32.0 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.